Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

MS mini busbars - trunking components

Reference standard: IEC 61439-6. Reference temperature: 40 °C. Degree of Protection: IP 40/55. Thickness: 0.8 mm. Dimension: 39x97mm. N° of conductors: 4 with equal section 3P+N. Conducting «fire retardant» in accordance with EN 60332-3. Separation between the conductors by plastic insulators reinforced with 20% glass fiber, which guarantees a degree of V1 self-extinguishing (according to UL94) and conform to the glow-wire test according to IEC 60695-2-10.

19 Item(s)

    • New product
    Straight lenght MS100 100A 3+3 outlets - 3m
    • New product
    Straight lenght MS100 100A outlets to be defined in base of the length of element -
    • New product
    Straight lenght MS100 100A outlets to be defined in base of the length of element - >1.5m
    • New product
    Straight lenght MS100 100A 1+1 outlets - 1m
    • New product
    Straight lenght MS100 100A 1+1 outlets - 1.5m
    • New product
    Straight lenght MS100 100A 2+2 outlets - 2m
    • New product
    Flexible joint (elbow) IP55 for MS63 and MS100
    • New product
    Straight lenght MS160 160A 3+3 outlets - 3m
    • New product
    Straight lenght MS160 160A outlets to be defined in base of the length of element -
    • New product
    Straight lenght MS160 160A outlets to be defined in base of the length of element - >1.5m
    • New product
    Straight lenght MS160 160A 1+1 outlets - 1m
    • New product
    Straight lenght MS160 160A 1+1 outlets - 1.5m
    • New product
    Straight lenght MS160 160A 2+2 outlets - 2m
    • New product
    Flexible joint (elbow) IP55 for MS160
    • New product
    Straight lenght MS63 63A outlets to be defined in base of the length of element -
    • New product
    Straight lenght MS63 63A outlets to be defined in base of the length of element - >1.5m
    • New product
    Straight lenght MS63 63A 1+1 outlets - 1m
    • New product
    Straight lenght MS63 63A 1+1 outlets - 1.5m
    • New product
    Straight lenght MS63 63A 2+2 outlets - 2m

19 Item(s)