Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

LBplus data - LBplus data for energy distribution and lighting managment from 25 A to 63 A

22 Item(s)

    • New product
    Straight lenght with BUS type LBD252 25A 2 conductors 4 outlets LBplus data - 3m
    • New product
    Right feed unit + right end cover 25A 4 conductors LBplus data
    • New product
    Straight lenght with BUS type LBD254 25A 4 conductors 4+4 outlets LBplus data - 3m
    • New product
    Straight lenght with BUS type LBD256 25A 6 conductors 4+4 outlets LBplus data - 3m
    • New product
    Straight lenght with BUS type LBD402 40A 2 conductors 4 outlets LBplus data - 3m
    • New product
    Straight lenght with BUS type LBD402 40A 2 conductors 2 outlets LBplus data - 1.5m
    • New product
    Right feed unit + right end cover 40A 4 conductors LBplus data
    • New product
    Left feed unit + left end cover 40A 4 conductors LBplus data
    • New product
    Intermediate feed unit + end covers 40A 4 conductors LBplus data
    • New product
    Flexible joint for LBplus data 25A or 40A 4 conductors busbar
    • New product
    Straight lenght with BUS type LBD406 40A 6 conductors 4+4 outlets LBplus data - 3m
    • New product
    Straight lenght with BUS type LBD406 40A 6 conductors 1+1 outlets LBplus data - 1.5m
    • New product
    Right feed unit + right end cover 40A 8 conductors LBplus data
    • New product
    Left feed unit + left end cover 40A 8 conductors LBplus data
    • New product
    Intermediate feed unit + end covers 40A 8 conductors LBplus data
    • New product
    Flexible joint for LBplus data 25A or 40A 8 conductors busbar
    • New product
    Straight lenght with BUS type LBD632 63A 2 conductors 4+2 outlets LBplus data - 13m
    • New product
    Straight lenght with BUS type LBD632 63A 2 conductors 1+1 outlets LBplus data - 1.5m
    • New product
    Right feed unit + right end cover 63A 4 conductors LBplus data
    • New product
    Left feed unit + left end cover 63A 4 conductors LBplus data
    • New product
    Intermediate feed unit + end covers 63A 4 conductors LBplus data
    • New product
    Flexible joint for LBplus data 63A 4 conductors busbar

22 Item(s)