Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Soliroc™ - control mechanisms IK 10

Suitable for public buildings, unsupervised passageways, car parks, communal areas in buildings. High resistance to IK 10 impacts and humidity. 4 fixing points by plugging the plate directly on the wall and 4 blanking plates to be force-mounted on the plate (can only be removed by drilling). Mechanisms supplied with cover plates, to be equipped with support frames and plates.

20 Item(s)

  1. Outdoor backlit coded keypad with push-button Soliroc- flush-mounting -IK10-IP55
  2. Outdoor backlit coded keypad Soliroc - flush-mounting - IK10-IP55
  3. 3-position key-operated pushbutton Soliroc - 6 A-230 V - IP54 - with off position
  4. 2-position keyswitch Soliroc - 6 A 230 V - IP54 - 2 NO contacts
  5. Outdoor stand-alone badge reader Soliroc - flush-mounting - IK10-IP55
  6. Illuminated sign Soliroc - with LED indicator 230 V~ - IP55
  7. Passage lighting Soliroc - for lighting a staircase 250 V~ - IP55 - 5 modules
  8. 2-way Push-button Soliroc- with indicator - 6 A 230 V~ -IP55 - NO-NC contact
  9. 2-way Push-button Soliroc- with label holder - 6 A 230 V~ -IP55 - NO-NC contact
  10. Illuminated 2-way Push-button Soliroc - 6 A 230 V~ - IP55 - NO-NC contact
  11. 2-way Push-button Soliroc - 6 A 230 V~ - IP55 - NO-NC contact
    • New product
    • Energy efficiency solution
    Automatic switch Soliroc without neutral - 2-wire - IP55 IK10
    • New product
    • Energy efficiency solution
    Automatic switch Plexo with neutral - 3-wire - IP55 IK10
    • Energy efficiency solution
    Time delayed switch Soliroc - IP55 - without neutral - 2-wire - 1000 W
  12. Double pole switch Soliroc - 10 AX 250 V~ - IP55
  13. Intermediate switch Soliroc - 10 AX 250 V~ - IP55
  14. 2-way switch Soliroc - with indicator - 10 AX 250 V~ - IP55
  15. 2-way switch Soliroc - with label holder - 10 AX 250 V~ - IP55
  16. Illuminated 2-way switch Soliroc - 10 AX 250 V~ - IP55
  17. 2-way switch Soliroc - 10 AX 250 V~ - IP55

20 Item(s)