Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plexo™ mechanisms - controls and socket outlets IP 55

Mechanisms supplied with cover plate. Installation with surface-mounting boxes or flush-mounting support frames.

20 Item(s)

Set Ascending Direction
per page

  1. Socket outlet Plexo IP55 antibacterial - German standard - 2P+E-modular-Artic white
  2. Socket outlet Plexo IP55 antibacterial - French standard - 2P+E-modular-Artic white
  3. Socket outlet Plexo IP55 - German standard - 2P+E screw terminals- modular - white
  4. Socket outlet Plexo IP55 - German standard - 2P+E automatic terminals-modular-white
  5. Socket outlet Plexo IP55-Fr standard-2P+E+shutters automatic terminals-modular-white
  6. Time lag switch Plexo IP55 - illuminated electronic 250 V~ - modular - white
  7. Socket outlet Plexo IP55 - BS - 13 A - 2P+E screw terminals- modular - grey
  8. Socket outlet Plexo IP55 - German standard - 2P+E screw terminals- modular - grey
  9. Socket outlet Plexo IP55 - German standard - 2P+E automatic terminals- modular-grey
  10. Socket outlet Plexo IP55-Fr standard-2P+E automatic opening of flap-modular-grey
  11. Socket outlet Plexo IP55-Fr standard-2P+E tamperproof screw terminals-modular-grey
  12. Socket outlet Plexo IP55-Fr standard-2P+E+shutters automatic terminals-modular-grey
  13. Emergency stop button Plexo IP55 - stay-put 1/4 release- modular - grey/yellow
  14. Emergency stop button Plexo IP55-with key-N/C+N/O contact- modular-grey/yellow
  15. Emergency stop button Plexo IP55 - 1P - 1 N/C contact- modular - grey/yellow
  16. Key operated switch Plexo IP55-3 A-250 V~- 3 positions ''I-O-II''-modular-grey
  17. Key operated switch Plexo IP55 - 3 A 250 V~-2 positions ''O-I''-modular-grey
    • Energy efficiency solution
    Light sensitive switch Plexo IP55 - 1 function - modular - grey
    • Energy efficiency solution
    Time lag switch Plexo IP55 - illuminated electronic 250 V~ - modular - grey
  18. Tamperproof insert - for sockets - fits directly into the plug

20 Item(s)

Set Ascending Direction
per page