Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plexo™ - complete surface-mounting IP 55

23 Item(s)

Set Ascending Direction
per page

  1. Spare membrane gland Plexo - up to Ø25 mm - grey
  2. Spare membrane gland Plexo - up to Ø20 mm - grey
  3. Socket outlet Plexo IP55 - 20 A - 3P+N+E 230 V~ - surface mounting - grey
  4. Socket outlet Plexo IP55 - 20 A - 3P+E 230 V~ - surface mounting - grey
  5. Socket outlet Plexo IP55 - 20 A - 2P+E 230 V~ - surface mounting - grey
    • Energy efficiency solution
    Movement detector Plexo IP55 - detection angle 360° - surface mounting - white
  6. Socket outlet Plexo IP55 - BS - 13 A - 2P+E unswitched - surface mounting -grey
    • Energy efficiency solution
    Movement detector Plexo IP55 - detection angle 360° - surface mounting - grey
  7. Socket outlet Plexo IP55 - BS - 13 A - 2x2P+E - surface mounting - grey
  8. Socket outlet Plexo IP55 - German standard - 16 A - 2P+E - surface mounting - grey
  9. Socket outlet Plexo IP55 - BS - 13 A - 2P+E - surface mounting - grey
  10. Socket outlet Plexo IP55 - Fr standard - 16 A - 2P+E shutters -surface mounting -grey
  11. Push-button Plexo IP55 - illuminated N/O contact - surface mounting - grey
  12. Push-button Plexo IP55 - N/O contact - 10 A - surface mounting - grey
  13. Double pole switch Plexo - IP55-IK07 - 10 AX-250 V~ - surface mounting - grey
  14. Intermediate switch Plexo IP55 - 10 AX 250 V~ - surface mounting - grey
  15. Switch Plexo IP55 - 2 gang 2-way - 10 AX 250 V~ - surface mounting - grey
  16. Switch Plexo IP55 - illuminated 2-way - 10 AX 250 V~ - surface mounting -grey
  17. Switch Plexo IP55 - 2-way + indicator - 10 AX 250 V~ - surface mounting -grey
  18. Switch Plexo IP55 - 2-way - 10 AX 250 V~ - surface mounting - grey
  19. Socket outlet Plexo IP55 - 32 A - 3P+N+E 230 V~ - surface mounting - grey
  20. Socket outlet Plexo IP55 - 32 A - 3P+E 230 V~ - surface mounting - grey
  21. Socket outlet Plexo IP55 - 32 A - 2P+E 230 V~ - surface mounting - grey

23 Item(s)

Set Ascending Direction
per page