Power distribution block - stepped for lugs - 400 A - 4 bars 32 x 5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø3 to 8 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
Line taps - capacity per tap 2x10 mm² - w. 19.5 mm - strip of 10 separable
Line taps - capacity per tap 2x16 mm² - w. 21 mm - strip of 10 separable
Line taps - capacity per tap 2x25 mm² - w. 21.5 mm - strip of 10 separable
Line taps - capacity per tap 2x35 mm² - w. 25 mm - strip of 10 separable
Line taps - capacity per tap 2x6 mm² - w. 15 mm - strip of 10 separable
Line tap - non-shear - with feet - capacity per tap 2x16 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x50 mm² - hexagonal head
Line tap - non-shear - with feet - capacity per tap 2x75 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x25 mm² - hexagonal head
Line tap - non-shear - w/o feet - capacity per tap 2x50 mm² - hexagonal head
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch
End stop for Viking3 terminal blocks with automatic 10mm pitch
End stop for Viking3 terminal blocks with automatic 12mm pitch
Plug RJ11 4 contacts 9.65mm width
Plug RJ12 6 contacts 9.65mm width
Plug RJ45 category 5e 8 contacts 11.7mm width
Plug RJ45 category 5e 9 contacts 11.7mm width
Sleeve RJ45 black