Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plexo™ boxes IP 55 - IK 07 - with pre-cut knock-out ISO type cable entries

Resistance to glow wire test: 750 °C (EN 60695 2-11). Operating temperature: – 25 °C to + 40 °C. Knock-out entries. Captive cover with clippable tie between box and cover except boxes 310 x 240 and 360 x 270. Cover opens/closes with a 1/4 turn of a regular screwdriver, marking 0 and I. Fixing with level adjustment : . At 2 or 4 internal points (screw Ø5 mm max.). At the four corners out of wiring volume (screw Ø4 mm max.). With brackets Cat.No 0 358 02. Class II is ensured by protection caps (supplied) for the attachment screws.