Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plexo™ boxes IP 55 - IK 07 - with direct entry membrane glands - 750 °C

Resistance to glow wire test: 750 °C (EN 60695 2-11). Operating temperature: – 25 °C to + 40 °C. Interchangeable membrane glands with direct entry. Captive cover with clippable tie between box and cover except boxes 310 x 240 and 360 x 270. Cover opens/closes with a 1/4 turn of a regular screwdriver, marking 0 and I. Class II is ensured by protection caps (supplied) for the attachment screws. Can be associated with Nylbloc auto terminal suppport Cat.No 0 343 98.

6 Item(s)

Set Ascending Direction
per page

  1. Box Plexo - IP55 - IK07 - 360x270x124 - 24 entry membrane glands
  2. Box Plexo - IP55 - IK07 - 310x240x124 - 24 entry membrane glands
  3. Box Plexo - IP55 - IK07 - 220x170x86 - 14 entry membrane glands
  4. Box Plexo - IP55 - IK07 - 180x140x86 - 10 entry membrane glands
  5. Box Plexo - IP55 - IK07 - 155x110x74 - 10 entry membrane glands
  6. Box Plexo - IP55 - IK07 - 130x130x74 - 10 entry membrane glands

6 Item(s)

Set Ascending Direction
per page