Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plexo™ boxes IP 55 - IK 07 - with direct entry membrane glands - 650° C

IP 55 - IK 07. Resistance to incandescent wire 650°C. For use as junction boxes in any type of normal installation circuit. Operating temperature: -25 to +40°C. Interchangeable membrane glands with direct entries for IRL tubes up to Ø16 and R02V cables, with marked cut-out for IRL tube Ø greater than 16. Captive cover with tie. Space for marking on both sides of the cover. Fixing with vertical level adjustment. Class II is ensured by protective caps (supplied) for the fixing screws. Boxes without halogenated flame retardants (European Directive RoHS 2002/95/EC).

13 Item(s)

  1. Strip with 4 terminals for junctions 4 mm² - for Plexo boxes 92100/01/92104/26/27
  2. Terminal support Nylbloc auto - for fixing up to 3 Nylbloc auto terminals
  3. Black felt-tip marker pen - indelebile for marking
  4. Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø60 height 40 - grey RAL 7035
  5. Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - grey RAL 7035
  6. Round Plexo box with 4 direct entry membrane glands - IP55 IK07 - Ø70 height 45 - white RAL 9010
    • New product
    Compact Plexo box with 10 membrane glands - IP55 IK07 - 80x43x34mm - grey RAL 7035
  7. Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 65x65x40 mm - grey RAL 7035
  8. Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
  9. Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - grey RAL 7035
  10. Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 80x80x45 mm - white RAL 9010
  11. Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey RAL 7035
  12. Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - white RAL 9010

13 Item(s)