Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Plexo™ 66 complete flush-mounting - IP 66 - IK 08

White RAL 9010. Polypropylene/ABS housing. Temperature rating: - 20 to + 40 °C (+ 50 °C for short periods). Supplied without back boxes, can mount directly on to standard metal flush boxes. Stainless steel captive terminal screws supplied in backed-off position. Supplied with flush-mounting gasket. Supplied without lamps.

6 Item(s)

Set Ascending Direction
per page

  1. Adaptor Mosaic- Plexo 66 - 2 modules - opaque lid - flush mounting
  2. Socket outlet Plexo 66 - 1 gang unswitched - 13 A 250 V~ - flush mounting
  3. Push-button Plexo 66 - 1 gang - 2 way - 6 A 250 V~ - flush mounting
  4. Switch Plexo 66 - 1 gang - 1 way Double pole + indicator - 20 A 250 V~ - flush mounting
  5. Switch Plexo 66 - 2 gang - 2 way - 20 A 250 V~ - flush mounting
  6. Switch Plexo 66 - 1 gang - 2 way - 20 A 250 V~ - flush mounting

6 Item(s)

Set Ascending Direction
per page