Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Weatherproof wiring accessories and boxes

Items 1 to 25 of 214 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. Strip with 4 terminals for junctions 4 mm² - for Plexo boxes 92100/01/92104/26/27
    O/R
  2. Terminal support Nylbloc auto - for fixing up to 3 Nylbloc auto terminals
    O/R
  3. Hinges (2) - for boxes 130x130 up to 270x170 mm
    O/R
  4. Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
    O/R
  5. Wall mounting lugs (4) - for boxes from width 110 mm
    O/R
  6. Black felt-tip marker pen - indelebile for marking
    O/R
  7. Tamperproof insert - for sockets - fits directly into the plug
    O/R
  8. Socket outlet Plexo - IP44 - 20 A - 2P+E - flush mounting - grey
    O/R
  9. Socket outlet Plexo - IP44 - 20 A - 3P+E - flush mounting - grey
    O/R
  10. Socket outlet Plexo - IP44 - 20 A - 3P+N+E - flush mounting - grey
    O/R
  11. Socket outlet Plexo IP55 - 32 A - 2P+E 230 V~ - surface mounting - grey
    O/R
  12. Socket outlet Plexo IP55 - 32 A - 3P+E 230 V~ - surface mounting - grey
    O/R
  13. Socket outlet Plexo IP55 - 32 A - 3P+N+E 230 V~ - surface mounting - grey
    O/R
    • Energy efficiency solution
    Time lag switch Plexo IP55 - illuminated electronic 250 V~ - modular - grey
    O/R
  14. Switch Plexo IP55 - 2-way - 10 AX 250 V~ - modular - grey
    O/R
  15. Switch Plexo IP55 - 2-way with indicator - 10 AX 250 V~ - modular - grey
    O/R
  16. Switch Plexo IP55 - illuminated 2-way - 10 AX 250 V~ - modular - grey
    O/R
    • Energy efficiency solution
    Light sensitive switch Plexo IP55 - 1 function - modular - grey
    O/R
    • New product
    • Energy efficiency solution
    Automatic switch Plexo without neutral - 2-wire - IP55 IK07 - 230 V~ - 50 Hz - grey/white
    O/R
    • New product
    • Energy efficiency solution
    Automatic switch Plexo with neutral - 3-wire - IP55 IK07 - 230 V~ - 50 Hz - grey/white
    O/R
  17. Switch Plexo - IP55-IK07 - 2-way - 16 A-250 V~ - grey
    O/R
  18. Illuminated 2 way switch Plexo - IP55-IK07 - 16 A-250 V~ - grey
    O/R
  19. Switch Plexo IP55 - 2 gang 2-way - 10 AX 250 V~ - modular - grey
    O/R
  20. Double pole switch Plexo - IP55-IK07 - 16 A-250 V~ - grey
    O/R
  21. Double pole switch with indicator Plexo - IP55-IK07 - 16 A-250 V~ - grey
    O/R

Items 1 to 25 of 214 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5