FILTERS
Clear all
Category
Technical characteristics
-
With plug for AU/NZ/PG/AR (AS/NZS 3112) (type I)
-
With plug for BE/DE/NL/RU (protective contact CEE 7/4, type F)
-
With plug for BE/DE/NL/RU (protective contact CEE 7/4, type F)
-
Model
-
With plug for FR (earth pin) (type E)
-
With plug for UK/HK (BS 1363) (type G)
-
With plug for UK/HK (BS 1363) (type G)
-
With plug for IT (S/P 11)
-
With plug for IT (S/P 17) (type L)
-
With plug for US/CA/CN (NEMA 1-15) (type A)
-
With plug for US/CA/CN (NEMA 1-15) (type A)
-
With plug for US/CA/CN (NEMA 5-15) (type B)
-
Type of bus
-
Number of USB ports
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
LEGRAND
-
REF. 050387
Multi-std to British std adaptor - 2P+E - 13 A outlet - 3250 W - 250 V~
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 050382
German to French std adaptor - 2P+E - 16 A - with safety shutters - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 050383
British to French/German std adaptor - 2P+E - 16/13 A - safety shutters - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 050385
US to European std adaptor - 2P - with safety shutters - white
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 050386
European to US std adaptor - 2P - with safety shutters - white
You can only compare 4 products, you must remove 1 to add this one