Multi-std to British std adaptor - 2P+E - 13 A outlet - 3250 W - 250 V~
Extension cord white 2P+T , 5 m, equipped with a child protecetd socket SCHUKO standard
Extension cord white 2P+T , 10 m, equipped with a child protecetd socket SCHUKO standard
Extension cord white 2P+T , 3 m, equipped with a child protecetd socket SCHUKO standard
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - white
USB charging socket - German/French/Italian standards - 5V - 1.5 A max. - black
German to French std adaptor - 2P+E - 16 A - with safety shutters - white
British to French/German std adaptor - 2P+E - 16/13 A - safety shutters - white
US to European std adaptor - 2P - with safety shutters - white
European to US std adaptor - 2P - with safety shutters - white
Dual USB car charging socket - 2.1 A
2P+E extension - 16 A with ring - German standard - plastic - black - bulk
2P+E extension - German standard - IP 44 rubber - bulk
3x2P+E extension - German std - IP 44 with caps - rubber
3x2P+E extension - German std - IP 44 with plug inserted - rubber
2P+E extension - 16 A - German std -plastic straight outlet -black -gencod label
2P+E extension - 16 A - German std - plastic straight outlet - white - bulk
2P+E extension - 16 A with ring - German standard - plastic - grey - bulk
2P+E extension - 16 A with ring - German standard - plastic - white - bulk
2P+E extension - German standard - rubber - with cable gland
2P+E multi-socket octopus extension leads - German std - rubber - 0.8 m
2P+E extension - German standard - IP 44 rubber - gencod labelling
2P extension - 6 A - plastic with extraction ring - white - gencod labelling
Rubber extension 2 pin + earth fornt exit IP44 IK08