Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Door entry system and detection

Items 1 to 25 of 56 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  1. Self-contained sounder beacon - 2 - 75 cd 230 V - sound < 60 dB
  2. Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
  3. Stand alone smoke alarm detector - 85 dB at 3 meters
  4. Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
  5. Lido bell - surface-mounting 230 V~ - 50/60 Hz - IP20 - IK04 - class II
  6. Lido bell built-in transformer-surface-mount- 230 V~ - 50/60 Hz- IP20-IK04-classII
  7. Bell push with illuminated label holder - surface-mount 230 V-2 A -IP30 -classII
  8. Bell push - surface-mounting - 24 V - 2 A - IP30 - class III
  9. Bell push+label holder - surface-mount - 24 V-2 A universal - IP44-IK07- class III
  10. Electromechanical chime - 8-12 V~
  11. Electromechanical chime 230 V~ chime
  12. Electromechanical chime 230 V~ chime with transformer
  13. Door contact - class III
  14. Movement detector - optical barrier - 24-230 V~ - IP67 - IK08 - class II
    • New product
    Transformer for chimes - 230 V / 12 V-8 V
    • New product
    Tube lamp for chimes - neon - 230 V - 0.50 W
    • New product
    Tube lamp for chimes - incandescent - 12 V - 0.42 W
  15. 094230_pw_234018.jpg
  16. 094231_pw_234019.jpg
    • New product
    Connected push-button for door bell - kit with chime receiver - white
    • New product
    Essential radio wireless chime kit - with chime and IP44 door bell with label holder - white
    • New product
    Comfort radio wireless chime kit - round chime + round IP44 door bell with label holder - battery-operated - white
    • New product
    Comfort radio wireless chime kit - round chime + round IP44 door bell with label holder - battery-operated - anthracite
    • New product
    Comfort radio wireless chime kit - round chime + round IP44 door bell with label holder - plug-in 230 V - white
    • New product
    Serenity radio wireless chime kit - chime + IP54 door bell with label holder - single battery-operated - white

Items 1 to 25 of 56 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3