Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Valena™ Life - push-buttons with cover plate

Valena In’Matic mechanisms supplied with cover plates and support frames. To be equipped with plates. Supplied with mounted dust protection transparent shield. After clipping in the rocker, all LED lamps light up blue. Flowpack packaging: robust protection to ensure optimum operation.

19 Item(s)

  1. Changeover push-button Valena Life - 6 A 250 V~ - with cover plate - white
  2. Illuminated changeover push-button Valena Life - 6 A 250 V~ - white
  3. Illuminated label-holder push-button Valena Life - 12 V - 6 A 250 V~ - 3 color
  4. Changeover push-button Valena Life -6 A -250 V~ -with cover plate + bell -white
  5. Illuminated changeover push-button Valena Life -6 A-250 V~ - bell - white
  6. 2-gang changeover push-button Valena Life - 6 A 250 V~ - white
  7. Pull-cord changeover Valena Life push-button with 1.5 m cord - white
  8. Changeover push-button Valena Life - 6 A 250 V~ - with cover plate - ivory
  9. Illuminated changeover push-button Valena Life - 6 A 250 V~ - ivory
  10. Changeover push-button Valena Life -6 A -250 V~ -with cover plate + bell -ivory
  11. Illuminated changeover push-button Valena Life -6 A-250 V~ - bell - ivory
  12. 2-gang changeover push-button Valena Life - 6 A 250 V~ - ivory
  13. Pull-cord changeover Valena Life push-button with 1.5 m cord - ivory
  14. Changeover push-button Valena Life - 6 A 250 V~ - with cover plate - aluminium
  15. Illuminated changeover push-button Valena Life - 6 A 250 V~ - aluminium
  16. Changeover push-button Valena Life - 6 A -250 V~ - with cover plate + bell - alu
  17. Illuminated changeover push-button Valena Life -6 A-250 V~ - bell - aluminium
  18. 2-gang changeover push-button Valena Life - 6 A 250 V~ - alu
  19. Pull-cord changeover Valena Life push-button with 1.5 m cord - aluminium

19 Item(s)