Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Valena™ IN’MATIC mechanisms - USB charging sockets

Valena In'Matic mechanisms are supplied with metal support, for claw or screw mounting. IP 2X protection. Supplied with mounted dust protection transparent shield. Packaged in boxes (except Valena Life double USB charging socket - in flowpack).

Items 1 to 25 of 27 total

Page:
  1. 1
  2. 2
  1. Double USB Type C + Type A charging sockets Valena In'matic - white Valena Life
  2. Double USB Type C+C charging sockets Valena In'matic - white Valena Life
  3. Double USB charging socket Valena Life - white
  4. Wireless power station with USB Type A Valena In'matic - white Valena Life
  5. 2P+E + USB Type C mixed socket outlet Valena Life with cover plate - White
  6. Double USB Type C + Type A charging sockets Valena In'matic - ivory Valena Life
  7. Double USB Type C+C charging sockets Valena In'matic - ivory Valena Life
  8. Double USB charging socket Valena Life - ivory
  9. 2P+E + USB Type C mixed socket outlet Valena Life with cover plate - Ivory
  10. Double USB Type C + Type A charging sockets Valena In'matic - aluminium Valena Life
  11. Double USB Type C+C charging sockets Valena In'matic - aluminium Valena Life
  12. Double USB charging socket Valena Life - aluminium
  13. 2P+E + USB Type C mixed socket outlet Valena Life with cover plate - Aluminium
  14. Support for portable device during charging Valena Life - white
  15. Support for portable device during charging Valena Life - ivory
  16. Double USB Type C + Type A charging sockets Valena In'matic - white Valena Allure
  17. Double USB Type C + Type A charging sockets Valena In'matic - ivory Valena Allure
  18. Double USB Type C + Type A charging sockets Valena In'matic - aluminium Valena Allure
  19. Double USB charging socket Valena Allure - white
  20. Double USB charging socket Valena Allure - ivory
  21. Double USB charging socket Valena Allure - aluminium
  22. Double USB charging socket Valena Allure - black
  23. Double USB charging socket Valena Allure - pearl
  24. Wireless power station with USB Type A Valena In'matic - white Valena Allure
  25. Double USB Type C+C charging sockets Valena In'matic - white Valena Allure

Items 1 to 25 of 27 total

Page:
  1. 1
  2. 2