Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Valena™ Life/Allure

Items 1 to 25 of 1086 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
    • New product
    Active power compensator
  1. Loudspeaker for wall mounting - 16 ohms - 12 W- depth 40 mm
  2. Power supply unit for false ceiling 230 V/15 V - 3.5 W
  3. Loudspeaker 2'' - spot type - 2 W- 16 ohms - use circular saw Ø65 - white
  4. Indicator for socket outlets and 2-pole switch Celiane 230 V
  5. LEDs - for illuminated one-way switch/push-button -230 V -consumption 0.15 mA
    • Energy efficiency solution
    LED lamp for illuminated two-way switch Celiane/Mosaic 230 V
    • Energy efficiency solution
    Indicator light Mosaic - 12-24-48 V
    • Energy efficiency solution
    Distributed phase wiring monitor light Mosaic 230 V
  6. BUS loudspeaker - false ceiling mounting - 8 ohms - 20 W- Ø100 mm
  7. LEDs - for illuminated lamp 230 V Niloé or Mosaic
  8. LEDs - for indicator lamp 230 V Mosaic or Niloé
  9. One-way switch Valena In'Matic - 10 AX 250 V~
  10. Double pole switch Valena In'Matic - 16 AX 250 V~
  11. 3-gang one-way switch Valena In'Matic - 10 AX 250 V~
  12. 2-gang one-way switch Valena In'Matic - 10 AX 250 V~
  13. Two-way switch Valena In'Matic - 10 AX 250 V~
  14. Intermediate switch Valena In'Matic - 10 AX 250 V~
  15. 2-gang two-way switch Valena In'Matic - 10 AX 250 V~
  16. 2-way switch with neutral Valena In'Matic - 10 AX 250 V~
  17. Changeover push-button Valena In'Matic - 6 A 250 V~
  18. Illuminated push-button 12 V Valena In'Matic - 6 A 250 V~
  19. Changeover push-button free contact Valena In'Matic - 6 A 250 V~
  20. 2-gang changeover push-button Valena In'Matic - 6 A 250 V~
  21. Keycard switch Valena In'Matic - screw/claw mounting

Items 1 to 25 of 1086 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5