Niloé™ - televison star sockets
Mechanisms supplied with cover plates and support frames. To be equipped with plates. Fixing with screws or claws (supplied). For DVBT, Cablecast and satellite installation. UHD TV compatible. Class A shielded star sockets LTE Ready (4G protected). . Recommended coaxial cable: 17 VATC. Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch). Visual checking of the connection. Meet EN 50083-4 and EN 50083-2 European directive. Low attenuation: less than 1 dB. TV: male connector (Ø9.5 mm). R: female connector (Ø9.5 mm). SAT: ''F type'' connector. TV: 5-68 / 120-862 MHz. R: 87.5-108 MHz. SAT: 950-2400 MHz.