Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Niloé™ - switches, push-buttons and accessories

Mechanisms supplied with cover plates and support frames in flow-pack. To be equipped with plates. Fixing with screws or claws (supplied). Automatic or screw terminals.

Items 1 to 25 of 38 total

Page:
  1. 1
  2. 2
  1. Active power compensator
    • ECO Design
    One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
    • ECO Design
    Two-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - white
    • ECO Design
    Two-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
    • ECO Design
    One-way switch Niloé - 3-gang - 10 AX 250 V~ - screw terminals - white
    • ECO Design
    Intermediate switch Niloé - 10 AX 250 V~ - automatic terminals - white
    • ECO Design
    One-way switch Niloé - 2-gang + single live -10 AX -250 V~ -auto. terminals -white
    • ECO Design
    One-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - white
    • ECO Design
    Push-button Niloé - NO-NC - 1-gang - 6 A 250 V~ - automatic terminals - white
    • ECO Design
    Push-button Niloé - NO-NC - 2-gang - 6 A 250 V~ - automatic terminals - white
    • ECO Design
    Two-way switch + push-button Niloé - 10 AX - 6 A -250 V~ -auto. terminals -white
  2. One-way switch Niloé - 1-gang IP44 -10 AX - 250 V~ - automatic terminals - white
  3. Two-way switch Niloé - 1-gang IP44 - 10 AX 250 V~ - automatic terminals - white
  4. Push-button Niloé - NO-NC - 1-gang IP44 - 6 A 250 V~ - automatic terminals - white
    • ECO Design
    Double-pole switch Niloé - 1-gang - 16 A 250 V~ - automatic terminals - white
    • ECO Design
    Dismatic switch Niloé - 15 A - screw terminals - white
    • ECO Design
    Dismatic switch Niloé - 20 A - screw terminals - white
    • ECO Design
    LED lamp for single controls Niloé - universal 230 V
    • ECO Design
    Illuminated push-button Niloé -NO-NC - 1-gang -6 A -250 V~ -auto. terminals -white
    • ECO Design
    LED lamp for single controls Niloé - 12/24 V
    • ECO Design
    Illuminated LED lamp Niloé to transform single controls into illuminated ones - 230 V low consumption
    • ECO Design
    One-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - ivory
    • ECO Design
    Two-way switch Niloé - 1-gang - 10 AX 250 V~ - automatic terminals - ivory
    • ECO Design
    Two-way switch Niloé - 2-gang - 10 AX 250 V~ - automatic terminals - ivory
    • ECO Design
    One-way switch Niloé - 3-gang - 10 AX 250 V~ - screw terminals - ivory

Items 1 to 25 of 38 total

Page:
  1. 1
  2. 2