Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Forix™ - IP 44 switches and socket outlets

Conform to IEC standard: switches IEC 60669-1 (01-2007), socket outlets IEC 60884-1 (07-2006). Mechanisms supplied complete with cover plates and plates. Surface mounting - screw terminals. 2 finishes: White RAL R903 (Glossy finish); Grey RAL R735 (Glossy finish). Mechanisms with single large rocker become illuminated with lamp Cat.No. 7 823 98.

Items 1 to 25 of 31 total

Page:
  1. 1
  2. 2
  1. One-way switch Forix - surface mounting - 10 AX 250 V~ - white
  2. 2 gang two-way switch Forix - surface mounting - 10 AX 250 V~ - white
  3. 2 gang one-way switch Forix - surface mounting - 10 AX 250 V~ - white
  4. Two-way switch Forix - surface mounting - 10 AX 250 V~ - white
  5. Push-button Forix - surface mounting - 6 A 250 V~ - white
  6. Intermediate switch Forix - surface mounting - 10 AX 250 V~ - white
  7. Double pole switch Forix - surface mounting - 10 AX 250 V~ - white
  8. One-way switch + 2P+E German standard socket outlet Forix - 16 A -250 V~ -white
  9. Double pole switch + 2P+E German standard socket outlet Forix - 16 A-250 V~ - white
  10. 2P+E German standard socket outlet Forix -surface mounting - 16 A -250 V~ -white
  11. 2 x 2P+E German standard socket outlet Forix -surface mounting - 16 A 250 V~ -white
  12. 2P+E French standard socket outlet Forix - surface mounting - 16 A 250 V~ - white
  13. Two-way switch + 2P+E French standard socket outlet Forix - 16 A 250 V~ - white
  14. 2 x 2P+E French standard socket outlet Forix - surface mounting - 16 A-250 V~ - white
  15. Spare membrane glands Forix - white
  16. One-way switch Forix - surface mounting - 10 AX 250 V~ - grey
  17. 2 gang two-way switch Forix - surface mounting - 10 AX 250 V~ - grey
  18. 2 gang one-way switch Forix- surface mounting - 10 AX 250 V~ - grey
  19. Two-way switch Forix - surface mounting - 10 AX 250 V~ - grey
  20. Push-button Forix - surface mounting - 6 A 250 V~ - grey
  21. Intermediate switch Forix - surface mounting - 10 AX 250 V~ - grey
  22. Double pole switch Forix - surface mounting - 10 AX 250 V~ - grey
  23. One-way switch + 2P+E German standard socket outlet Forix - 16 A -250 V~ -grey
  24. Double pole switch + 2P+E German standard socket outlet Forix - 16 A-250 V~ - grey
  25. 2P+E German standard socket outlet Forix -surface mounting - 16 A -250 V~ -grey

Items 1 to 25 of 31 total

Page:
  1. 1
  2. 2