Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Forix™ - IP 2X surface-mounting socket outlets, telephone, data and TV sockets

Conform to IEC standard. Complete mechanisms supplied with rocker and cover plate - Screw terminals IP2X. 2 finishes:. White RAL R903 - Glossy finish. Ivory RAL R113 - Glossy finish.

18 Item(s)

  1. RJ 11 telephone socket Forix - surface mounting - IP2X - white
  2. Television socket Forix - surface mounting - IP2X - male connector - white
  3. Cable outlet Forix - surface mounting - IP2X - white
  4. French standard socket 2P+E Forix - surface mounting - IP2X - 16 A 250 V~ - white
  5. RJ 11 telephone socket Forix - surface mounting - IP2X - UTP category 5e - white
  6. RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
  7. RJ 45 keystone double connector adaptor Forix - white
  8. 2 x RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - white
  9. Dismatic Forix - 20 A - surface mounting - IP2X - white
    • New product
    French standard sockets 2x2P+E Forix inclined 45° - surface mounting - IP2X - 16A 250V~ - white
  10. RJ 11 telephone socket Forix - surface mounting - IP2X - ivory
  11. Television socket Forix - surface mounting - IP2X - male connector - ivory
  12. Cable outlet Forix - surface mounting - IP2X - ivory
  13. French standard socket 2P+E Forix - surface mounting - IP2X - 16 A 250 V~ - ivory
  14. RJ 11 telephone socket Forix - surface mounting - IP2X - UTP category 5e - ivory
  15. RJ 45 socket Forix - surface mounting - IP2X - UTP category 5e - ivory
  16. Lamp Forix - IP2X 230 V
    • New product
    French standard sockets 2x2P+E Forix inclined 45° - surface mounting - IP2X - 16A 250V~ - ivory

18 Item(s)