Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

MyHOME_Up - BUS modular equipment for lighting control automation and shutter control

15 Item(s)

  1. DIN controller BUS/SCS - for dimming LEDs, CFL - 6 outputs
  2. MyHOME_Up DIN controller for DALI protocol - 6 modules
  3. Lighting management - male RJ 45 adaptor for SCS BUS cable connection
  4. BUS basic modules controller or control unit - 1 relay
  5. MyHOME_Up contact interface with 2 independent contacts - basic modularity to be installed in flush-mounting box
  6. MyHOME_Up DIN controller for 1-10 V ballasts - 4 outputs - 1000 VA maximum - 10 modules
  7. MyHOME_Up DIN on/off lighting controller - 4 outputs 16 A - 6 modules
  8. MyHOME_Up DIN on/off lighting controller - 8 outputs 16 A - 10 modules
  9. MyHOME_Up 2-relay controller for driving a motor
  10. MyHOME_Up multi-application DIN controller - NO contact - 2 modules - 4 outputs 6 A - common phase
  11. MyHOME_Up multi-application DIN controller - NO contact - 2 modules - 2 outputs 10 A with neutral connection
  12. MyHOME_Up DIN controller for 1-10 V ballasts - 500 VA maximum - 2 modules
  13. MyHOME_Up DIN controller for incandescent , halogen 230 V , ELV halogen with electronic or ferromagnetic transformer
  14. MyHOME_Up DIN controller for dimmable LEDs and CFL incandescent , halogen lamps and electronic transformers - 2 outputs
  15. MyHOME_Up contact interface with 2 independent contacts - 2 modules

15 Item(s)