Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

MyHOME_Up - BUS Arteor and Valena Life/Allure sensors

Check presence and light level continuously, switch off when there is sufficient natural light. Automatic switch-on/off (factory setting). Connect to controllers by cord or RJ 45 cable or BUS/SCS cable to be fitted with RJ 45 connector Cat.No. 0 488 72.

21 Item(s)

    • Energy efficiency solution
    Lighting management--wall mounting-IR-360°-for 47 m² areas - flush mounting
    • Energy efficiency solution
    Lighting management--wall mounting-DT-360°-for 93 m² areas - flush mounting
    • Energy efficiency solution
    Lighting management - wall/surface mounting - IR 180° - 6 x 15 front range
  1. PIR motion sensor Valena - MyHOME BUS - range 8 m - 180° - IP41
  2. Dual technology presence sensor - 8 m range - 180° - IP41
    • Energy efficiency solution
    180° switch sensor Arteor - PIR - 15 m² - occupancy sensor - IP41 - white
    • Energy efficiency solution
    180° switch sensor Arteor - Dual-tech - 15 m² - vacancy sensor - IP41 - white
  3. 180° switch sensor Arteor - PIR - 15 m² - occupancy sensor - IP41 - magnesium
  4. 180° switch sensor Arteor - Dual-tech - 15 m² - vacancy sensor - IP41 - magnesium
  5. Cover plate Valena Life - motion sensor without override - white
  6. Cover plate Valena Life - motion sensor without override - ivory
  7. Cover plate Valena Life - motion sensor without override - aluminium
  8. Cover plate Valena Allure - motion sensor without override - white
  9. Cover plate Valena Allure - motion sensor without override - ivory
  10. Cover plate Valena Allure - motion sensor without override - aluminium
  11. Cover plate Valena Life - dual technology presence sensor - white
  12. Cover plate Valena Life - dual technology presence sensor - ivory
  13. Cover plate Valena Life - dual technology presence sensor - aluminium
  14. Cover plate Valena Allure - dual technology presence sensor - white
  15. Cover plate Valena Allure - dual technology presence sensor - ivory
  16. Cover plate Valena Allure - dual technology presence sensor - aluminium

21 Item(s)