Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

MyHOME_Up

Items 1 to 25 of 331 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. DIN controller BUS/SCS - for dimming LEDs, CFL - 6 outputs
    O/R
    • New product
    MyHOME_Up DIN controller for DALI protocol - 6 modules
    €423.33 / u
    • Energy efficiency solution
    Lighting management--wall mounting-IR-360°-for 47 m² areas - flush mounting
    €101.66 / u
    • Energy efficiency solution
    Lighting management--wall mounting-DT-360°-for 93 m² areas - flush mounting
    €117.42 / u
    • Energy efficiency solution
    Lighting management - wall/surface mounting - IR 180° - 6 x 15 front range
    €228.66 / u
  2. Lighting management - male RJ 45 adaptor for SCS BUS cable connection
    €6.65 / u
  3. 10" screen MyHOME BUS - with capacitive display - white
    €1,223.31 / u
  4. PIR motion sensor Valena - MyHOME BUS - range 8 m - 180° - IP41
    €56.03 / u
  5. Dual technology presence sensor - 8 m range - 180° - IP41
    €67.36 / u
  6. 10" screen MyHOME BUS - with capacitive display - black
    €1,223.31 / u
    • New product
    Home Touch 7 inches handsfree video internal unit for MyHOME_Up home system management - supplied complete
    O/R
  7. Display thermostat BUS/SCS Arteor - 2 modules
    €107.17 / u
  8. BUS micropush basic control mechanism Arteor - 2 modules
    €53.99 / u
  9. BUS micropush multi-functions control mechanism Arteor - 2 modules
    €61.97 / u
  10. BUS micropush basic control mechanism Arteor - 3 modules
    €90.79 / u
  11. Controller BUS/SCS Arteor with integrated control for the driving of a motor
    €69.05 / u
  12. Specific advanced motor management control BUS/SCS Arteor
    €62.78 / u
  13. BUS controller with built-in control - flush-mounting - 2 outputs - 2 A
    €158.73 / u
  14. 8 push-buttons control BUS/SCS Arteor - 2 modules
    €127.39 / u
  15. A5 sheet for customisation with symbols of Cat. No 0 675 92 - magnesium
    O/R
  16. A5 sheet for customisation with symbols of Cat. No 0 675 92 - white
    O/R
  17. Additional power supply for MyHOME_Up Webserver - 2 DIN modules
    €85.43 / u
  18. BUS basic modules controller or control unit - 1 relay
    €53.18 / u
  19. MyHOME_Up contact interface with 2 independent contacts - basic modularity to be installed in flush-mounting box
    €43.57 / u
  20. Plug-in configurator for MyHOME BUS technology - 0
    €7.62 / u

Items 1 to 25 of 331 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5