Skip to main content
Logo print

PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS

- LEGRAND

PIR movement detector for virtual key-card function Ø20 mm user interface hotel equipment BUS

REF. 048778 EAN. 3414971251816
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Sensor type Passive infrared
With DALI interface No
Constant light control No
HVAC-control No
Forced switch off No
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 2.5 m
Staircase light controller No
Bridging switch No
Diameter reach on floor 5 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable No
With signal unit No
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP42
Voltage type DC
Frequency 0-0 Hz
Nominal voltage 12-12 V
Response value luminosity 0-0 lx
Max. switching power 0.3 W
Suitable for C-load No
Temperature -5-45 °C
Number of switching zones 1
Control current 100 mA
Substation input No
With alarm function No
With acoustic sensor No
Width 38 mm
Height 38 mm
Depth 50 mm
Built-in depth 47 mm
With connection cable No
Connection cable length 0 mm
Operating / setting temperature -5-45 °C
Storage temperature -20-70 °C
Standby consumption 1 mA
Mandatory neutral No
Terminals capacity 0.8-2.5 mm²
Cable nature for connection Flexible
Label space/information surface No
Auto switch No

Documentation

1 document
Instruction Use
LE10721AA.pdf pdf (0.18 Mo)
1 document
Catalogue Commercial Page
ex223001_0654.pdf pdf (0.06 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details