Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Home network - create your enclosure

This modular multimedia system fits in any DIN cabinet (easy plug) and in a 19” cabinet with the multi-application DIN rail kit. It enables distribution in the home of phone, data, internet on RJ 45 and TV over coaxial. Each RJ 45 can be assigned to a different application via patch cords, using the same network, therefore giving maximum flexibility. Aesthetics and look of the enclosure designed to give maximum satisfaction. No visible cable or patch cords. Using RJ 45 connectors ensures solid networks over time and reduces maintenance.

22 Item(s)

  1. PoE Ethernet switch 10/100 mbps with power supply and DIN rail fixing accessory
  2. PoE Ethernet switch 1 Gigabit with power supply and DIN rail fixing accessory
  3. TV Hertzian and satellite splitter - 0-2400 MHz - DIN fixing
  4. TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 2 outputs -3.5 modules
  5. TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 4 outputs -4.5 modules
  6. TV coaxial Hertzian and satellite splitter - 0-2400 MHz - 6 outputs - 7 modules
  7. Surge protective device for telephone/ADSL line - 1 module
  8. Surge protective device for telephone/ADSL line - terminal block
  9. 4+1 RJ45 ports ethernet switch - 1 gigabit - 4 DIN modules
  10. Home network ethernet switch - 10/100 Mbits - multimedia modular system - In One
  11. Power supply - home network - 9 V - 1.5 DIN modules
  12. Flexible patch cord - home network - 0.2 m
  13. Flexible patch cord - home network - 0.4 m
  14. Gigabit Double Play unit for home network - 9V power supply - 2.5 DIN modules
  15. Internet Service Provider router holder
  16. RJ45 connector support to be equipped with 1 to 4 RJ45 LCS³ UTP connectors - 5 DIN modules
  17. RJ45 connector LCS³ category 6 UTP certified PoE++ for multimedia network
  18. Equipment for incoming telephone - ADSL - home network - 1 + 2 DIN modules
  19. Telephone patch cord - home network - 0.18 m
  20. Telephone splitter patch cord 2 RJ 45 - home network - 0.3 m
  21. Telephone splitter patch cord 4 RJ 45 - home network - 0.3 m
  22. Patch cord remote box

22 Item(s)