Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 7 338 36

Fused connection unit Synergy - Double pole switched + cord outlet - metalclad

  • Pack (number of units) 5
  • Volume (dm3) 2.955
  • Weight (g) 1 632.00

Substitution references

No substitute reference

Product characteristics
Fused connection units 13 A - 250 V~
  • Conform to BS 1363 - Part 4: 1995
  • Fused 13 A (fuse supplied)
  • Fuse drawer retained by quarter turn catch, drawer padlockable in open position for safety
  • Flush-mounting back box: min. 25 mm deep
  • Nominal plate dimensions: 86 x 86 mm
Double pole switched
  • With cord outlet
General characteristics
Synergy™ - British standard socket outlets, RCD sockets and fused connection units - Metalclad
  • Front plates: grey epoxy coated steel
  • Terminal screws captive and backed off ready for cabling - large angled terminal entries
  • Supplied complete with close fit 43 mm deep surface-mounting back box
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.