Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mallia™ - telephone, data, television, shaver sockets and cable outlets - customisable colours

Painted polycarbonate front cover. Compact mechanism for greater wiring space. Supplied with 2 screws M 3.5 for BS boxes. To be equipped with plates. Dim.: 86 x 86 mm.

Items 1 to 25 of 67 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
    • New product
    Shaver socket Mallia - 240 V / 120 V~ - 50/60 Hz - matt black
    O/R
    • New product
    Cable outlet Mallia - 20 A - matt black
    O/R
    • New product
    TV socket Mallia - female terminal socket - matt black
    O/R
    • New product
    TV socket Mallia - female ''F'' type socket - matt black
    O/R
    • New product
    TV-R-SAT socket Mallia - matt black
    O/R
    • New product
    Telephone socket Mallia - RJ 11 - 4 contacts - matt black
    O/R
    • New product
    Data socket Mallia - RJ 45 - category 5e - UTP - matt black
    O/R
    • New product
    Data socket Mallia - RJ 45 - category 6 - UTP - matt black
    O/R
    • New product
    Data socket Mallia - double RJ 45 - category 6 - UTP - matt black
    O/R
  1. Shaver socket Mallia - 240 V / 120 V~ - 50/60 Hz - silver
    O/R
  2. Cable outlet Mallia - 20 A - silver
    O/R
  3. Cable outlet Mallia - 45 A - silver
    O/R
  4. TV socket Mallia - female terminal socket - silver
    O/R
  5. TV socket Mallia - female ''F'' type socket - silver
    O/R
  6. TV-R socket Mallia - silver
    O/R
  7. TV-R-SAT socket Mallia - silver
    O/R
  8. Telephone socket Mallia - RJ 11 - 4 contacts - silver
    O/R
  9. Data socket Mallia - RJ 45 - category 5e - UTP - silver
    O/R
  10. Data socket Mallia - RJ 45 - category 6 - UTP - silver
    O/R
  11. Telephone socket Mallia - double RJ 11 - 4 contacts - silver
    O/R
  12. Data socket Mallia - double RJ 45 - category 5e - UTP - silver
    O/R
  13. Data socket Mallia - double RJ 45 - category 6 - UTP - silver
    O/R
  14. Telephone/data socket Mallia - RJ 11 + RJ 45 socket category 5e UTP - silver
    O/R
  15. Telephone socket Mallia - BS master - silver
    O/R
  16. Telephone socket Mallia - BS secondary - silver
    O/R

Items 1 to 25 of 67 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3