Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 2 830 60

Double pole switch Mallia - 1 gang - 1 way 20 AX 250 V~ - silver

  • Pack (number of units) 5
  • Volume (dm3) 1.676
  • Weight (g) 484.00

Substitution references

No substitute reference

Product characteristics
Double pole switches 20 AX - 250 V~
  • Equipped with earth link connector
1 gang - 1-way
  • Silver
General characteristics
Mallia™ - single pole switches and double pole switches - customisable colours
  • Conform to BS EN 60669-1.
  • Painted polycarbonate front cover
  • Compact mechanism for greater wiring space
  • Supplied with 2 screws M 3.5 for BS boxes
  • To be equipped with plates
  • Dim.: 86 x 86 mm
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.