Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mallia™ - push-buttons, dimmers, automatic switches and other lighting functions - customisable colours

Painted polycarbonate front cover. Compact mechanism for greater wiring space. Supplied with 2 screws M 3.5 for BS boxes. To be equipped with plates. Dim.: 86 x 86 mm.

Items 1 to 25 of 47 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
    • New product
    Active power compensator
    O/R
  1. Cooker control unit Mallia - 45 A Double pole switch + 13 A switched socket - silver
    O/R
    • New product
    Cooker control unit Mallia - 45 A Double pole switch + 13 A switched socket - champagne
    O/R
    • New product
    Push-button Mallia - N/O contact with bell symbol - 10 A 250 V~ - matt black
    O/R
    • New product
    Push-button Mallia - N/O contact push to make - 10 A 250 V~ - matt black
    O/R
    • New product
    Cooker control unit Mallia - 45 A Double pole switch + 13 A switched socket - matt black
    O/R
    • New product
    Dimmer Mallia - 60-500 W rotary control dimmer - matt black
    O/R
    • New product
    Rotary dimmer Mallia - RLC+LED - 100-240 V~ without neutral - matt black
    O/R
  2. Push-button Mallia - N/O contact - with bell symbol - 10 A 250 V~ - silver
    O/R
  3. Push-button Mallia - N/O contact - 10 A 250 V~ - silver
    O/R
  4. Dimmer Mallia - 60-500 W rotary control dimmer - silver
    O/R
  5. Rotary fan control Mallia 400 VA - silver
    O/R
  6. Fan speed control Mallia - 5 speed - 100 W- silver
    O/R
  7. Dimmer Mallia - 500 W rotary control dimmer + 2 way switch - silver
    O/R
  8. Rotary dimmer Mallia - 60-1000 W/ 60-1000 VA - silver
    O/R
  9. Rotary dimmer Mallia - RLC+LED - 100-240 V~ without neutral - silver
    O/R
    • Energy efficiency solution
    Automatic switch Mallia - with IR movement detector - silver
    O/R
    • Energy efficiency solution
    Time delay switch Mallia - max. load 500 W- silver
    O/R
    • Energy efficiency solution
    Programmable switch Mallia - max. load 2300 W230 V~ - 50/60 Hz - silver
    O/R
  10. Push-button Mallia - N/O contact - with bell symbol - 10 A 250 V~ - pearl
    O/R
  11. Push-button Mallia - N/O contact - 10 A 250 V~ - pearl
    O/R
  12. Cooker control unit Mallia - 45 A Double pole switch + 13 A switched socket - pearl
    O/R
  13. Dimmer Mallia - 60-500 W rotary control dimmer - pearl
    O/R
  14. Rotary fan control Mallia 400 VA - pearl
    O/R
  15. Fan speed control Mallia - 5 speed - 100 W- pearl
    O/R

Items 1 to 25 of 47 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2