Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mallia™ - push-buttons, dimmers, automatic switches and other lighting functions - complete white

Polycarbonate front cover plates with a matt finish. Compact mechanism for greater wiring space. Supplied with 2 screws M 3.5 for BS boxes. Supplied complete with plate. Dim.: 86 x 86 mm.

13 Item(s)

Set Descending Direction
per page

    • New product
    Active power compensator
  1. Push-button Mallia - N/O contact - with bell symbol - 10 A 250 V~ - white
  2. Push-button Mallia - N/O contact - 10 A 250 V~ - white
  3. Cooker control unit Mallia - 45 A Double pole switch + 13 A switched socket - white
  4. Dimmer Mallia - 60-500 Wrotary control dimmer - white
  5. Rotary fan control Mallia 400 VA - white
  6. Fan speed control Mallia - 5 speed - 100 W- white
  7. Rotary control dimmer + switch Mallia - 500 W- white
  8. Rotary dimmer Mallia - 60-1000 W/ 60-1000 VA - white
  9. Rotary dimmer Mallia - RLC+LED - 100-240 V~ without neutral
    • Energy efficiency solution
    Automatic switch Mallia - with IR movement detector - white
    • Energy efficiency solution
    Time delay switch Mallia - max. load 500 W- white
    • Energy efficiency solution
    Programmable switch Mallia - max. load 2300 W230 V~ - 50/60 Hz - white

13 Item(s)

Set Descending Direction
per page