Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Belanko™ S - socket outlets

Material: Thermoplastic with glossy finish. Dimensions: 86 x 86 x 9.5mm (1 gang) / 86 x 146 x 9.5mm (2 gang). Supplied with 2 screws M3.5 for BS boxes.

Items 51 to 73 of 73 total

Page:
  1. 1
  2. 2
  3. 3
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 1 gang single pole switched - ivory
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 1 gang single pole switched + neon - ivory
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 1 gang double pole switched - ivory
    • New product
    LG-617844-WEB-R
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 2 gang unswitched - ivory
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 2 gang single pole switched - ivory
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 2 gang single pole switched + neon - ivory
    • New product
    British standard socket outlet Belanko S - 13A 250V~ 2 gang double pole switched - ivory
    • New product
    British standard socket outlet Belanko S - 15A 250V~ 1 gang unswitched - ivory
    • New product
    British standard socket outlet Belanko S - 15A 250V~ 1 gang single pole switched - ivory
    • New product
    British standard socket outlet Belanko S - 15A 250V~ 1 gang single pole switched + neon - ivory
    • New product
    British standard socket outlet Belanko S - 15A 250V~ 2 gang single pole switched - ivory
    • New product
    British standard socket outlet Belanko S - 5A 250V~ 1 gang single pole switched - ivory
    • New product
    Multistandard switched socket with USB Type-A+C chargers Belanko S - 16A 250V~/15A 127V~ 2 gang - 2P+E - ivory
    • New product
    German Standard socket outlet Belanko S - 16A 250V~ 1 gang - 2P+E with shutters - ivory
    • New product
    British standard socket outlet with USB Type-A charger Belanko S - 13A 250V~ 1 gang unswitched - ivory
    • New product
    British standard socket outlet with USB Type-A charger Belanko S - 13A 250V~ 1 gang single pole switched - ivory
    • New product
    Multistandard switched socket outlet with USB Type-A charger Belanko S - 16A 250V~/15A 127V~ 1 gang - 2P+E - ivory
    • New product
    Euro/US socket outlet Belanko S 10A 250V~/15A 127V~ 1 gang - 2 x 2P - ivory
    • New product
    Euro/US socket outlet Belanko S 10A 250V~/15A 127V~ 1 gang - 2 x 2P+E - ivory
    • New product
    Multistandard switched socket outlet Belanko S - 1 gang - ivory
    • New product
    Multistandard switched socket outlet Belanko S - 2 gang - ivory
    • New product
    Euro/US socket outlet Belanko S 10A 250V~/15A 127V~ 1 gang - 2 x 2P switched - ivory

Items 51 to 73 of 73 total

Page:
  1. 1
  2. 2
  3. 3