Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Belanko™ S - single pole switches and push-buttons

Conform to BS EN 60669-1. Material: Thermoplastic with glossy finish. Dimensions: 86 x 86 x 9.5 mm (1 gang). Supplied with 2 screws M3.5 for BS boxes.

Items 26 to 50 of 57 total

    • New product
    Single pole switch Belanko S - 16AX 250V~ - 4 gang - 1-way switch - anthracite
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 4 gang - 2-way switch - anthracite
    • New product
    Intermediate switch Belanko S - 16AX 250V~ - anthracite
    • New product
    Push-button Belanko S - 6A 250V~ - 1 gang - anthracite
    • New product
    Bell push-button Belanko S - 6A 250V~ - anthracite
    • New product
    Push-button Belanko S - 6A 250V~ - 2 gang - anthracite
    • New product
    Shutters push-button Belanko S - 6A 250V~ - 2 gang - anthracite
    • New product
    Single pole switch Belanko S - 20AX 250V~ - 1 gang - 1-way switch - anthracite
    • New product
    Single pole switch Belanko S - 20AX 250V~ - 1 gang - 2-way switch - anthracite
    • New product
    Single pole switch Belanko S - 20AX 250V~ - 2 gang - 1-way switch - anthracite
    • New product
    Single pole switch Belanko S - 20AX 250V~ - 2 gang - 2-way switch - anthracite
    • New product
    Single pole switch Belanko S - 20AX 250V~ - 3 gang - 1-way switch - anthracite
    • New product
    Single pole switch Belanko S - 20AX 250V~ - 3 gang - 2-way switch - anthracite
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 1 gang - 1-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 1 gang - 2-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 2 gang - 1-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 2 gang - 2-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 3 gang - 1-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 3 gang - 2-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 4 gang - 1-way switch - ivory
    • New product
    Single pole switch Belanko S - 16AX 250V~ - 4 gang - 2-way switch - ivory
    • New product
    Intermediate switch Belanko S - 16AX 250V~ - ivory
    • New product
    Push-button Belanko S - 6A 250V~ - 1 gang - ivory
    • New product
    Bell push-button Belanko S - 6A 250V~ - ivory
    • New product
    Push-button Belanko S - 6A 250V~ - 2 gang - ivory

Items 26 to 50 of 57 total