Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Belanko™ colours

Items 1 to 25 of 144 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
    • New product
    Active power compensator
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 1 gang - 1-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 1 gang - 2-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 2 gang - 1-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 2 gang - 2-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 3 gang - 1-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 3 gang - 2-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 4 gang - 1-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - 4 gang - 2-way switch - dark grey
    • New product
    Single pole switch Belanko colours - 10 AX - 250 V~ - intermediate switch - dark grey
    • New product
    Push-button Belanko colours - 4 A - 250 V~ - 1 gang without mounting - dark grey
    • New product
    Push-button Belanko colours - 4 A - 250 V~ - bell push - dark grey
    • New product
    Key card switch Belanko colours - 16 A - 230 V~ - dark grey
    • New product
    Hotel bedrooms call indicator Belanko colours - indicator lamp + bell push - dark grey
    • New product
    Hotel bedrooms call indicator Belanko colours - internal control unit - dark grey
    • New product
    Push-button Belanko colours - 4 A - 250 V~ - 2 gang for electric shutters - dark grey
    • New product
    Single TV socket Belanko colours - F type - dark grey
    • New product
    Single TV socket Belanko colours - female - dark grey
    • New product
    Double TV socket Belanko colours - female + F type - dark grey
    • New product
    Blanking plate Belanko colours - 1 gang - dark grey
    • New product
    Blanking plate Belanko colours - 2 gang - dark grey
    • New product
    Rotary on/off dimmer Belanko colours - 600 W RL - 1 gang - 1-way - dark grey
    • New product
    Push on/off and rotary dimmer Belanko colours - 1000 W RL - 1 gang - 2-way - dark grey
    • New product
    Arteor Adaptor Belanko colours - 1 gang - dark grey
    • New product
    Dimmer Belanko colours - 300 W RLC+LED - dark grey

Items 1 to 25 of 144 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5