Arteor™ televison sockets
Mechanisms supplied with rocker plates, to be equipped with support frames and plates. For Dvbt, Cablecast and satellite installation. UHD TV quality compatible. Classe A shielded star socket LTE ready (4G protected). Recommended coaxial cable: 17 VATCA. Star cabling (1 socket = 1 cable to antenna, splitter or multiswitch). Visual check of the connection. Meets EN 50083-4 and EN 50083-2 European directive. TV: male connector (Ø9.5 mm) - 5-68 /120-862 MHz. R: female connector (Ø9.5 mm) - 87.5-108 MHz. SAT: "F" type connector - 950-2400MHz.