Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Arteor™ international socket outlets

Mechanisms supplied with rocker plates, to be equipped with support frames and plates.

Items 1 to 25 of 129 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres
  2. Tamperproof insert - for sockets - fits directly into the plug
  3. French standard 2P+E shuttered socket outlet Arteor 10 A to 16 A - 2 modules - champagne
  4. South African type 2x2P+E switched 2 gang pre-wired socket outlet Arteor 16 A - 2x3 modules - champagne
  5. Italian type 2P+E shuttered socket outlet Arteor 10 A to 16 A - 1 module - champagne
  6. Euro-US type 2P with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 1 module - champagne
  7. British standard 2P+E switched socket outlet Arteor 13 A - 2 modules - champagne
  8. Euro-US type 2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 2 modules - champagne
  9. American type 2P+E socket outlet Arteor 15 A 127 V - 2 modules - champagne
    • New product
    Socket Arteor - German standard - 16 A - 2P+E shuttered - 2 modules - champagne
  10. Multistandard 2P+E unswitched socket outlet Arteor 2 modules - champagne
  11. Israeli type 2P+E shuttered socket outlet Arteor - 2 modules - champagne
  12. British standard 2P+E switched socket outlet Arteor 13 A - 3 modules - champagne
  13. British standard 2P+E switched socket outlet Arteor 15 A - 3 modules - champagne
  14. Euro-US type 2x2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 3 modules - champagne
  15. American type 2x2P+E socket outlet Arteor 15 A 127 V - 3 modules - champagne
    • New product
    Socket Arteor - BS 546 - 5 A - 2P+E - 2 modules - soft alu
    • New product
    Socket Arteor - US - 15 A / 127 V - 2P - 1 module - soft alu
    • New product
    Socket Arteor Swiss T13 10A 250V - 2P+E - 2 modules - soft alu
    • New product
    Socket Arteor Swiss 2 x T13 10A 250V - 2P+E - 2 modules - soft alu
    • New product
    Socket Arteor - 2 new RSA socket + 1 old RSA switched socket - soft alu
    • New product
    Socket Arteor with USB charger Type-A+C - 2 new RSA socket + 1 old RSA switched socket - soft alu
  16. French standard 2P+E shuttered socket outlet Arteor 10 A to 16 A - 2 modules - alu
  17. South African type 2x2P+E switched 2 gang pre-wired socket outlet Arteor 16 A - 2x3 modules -alu
  18. Italian type 2P+E shuttered socket outlet Arteor 10 A to 16 A - 1 module - alu

Items 1 to 25 of 129 total

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5