Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Euro-US type socket outlets - 15 A -127 V / 16 A - 250 V

12 Item(s)

    • New product
    Euro-US type 2P with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 1 module - champagne
    • New product
    Euro-US type 2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 2 modules - champagne
    • New product
    Euro-US type 2x2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 3 modules - champagne
    • New product
    Euro-US type 2P with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 1 module - alu
    • New product
    Euro-US type 2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 2 modules - alu
    • New product
    Euro-US type 2x2P+E with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 3 modules - alu
  1. Socket Arteor - Euro-US - 15 A / 127 V - 16 A / 250 V - 2P + shutters - 1 module -white
  2. Socket Arteor - Euro-US- 15 A / 127 V - 16 A / 250 V- 2P+E + shutters - 2 modules -white
  3. Socket Arteor -Euro-US- 15 A/127 V - 16 A/250 V - 2 x 2P+E + shutters - 3 modules -white
  4. Socket Arteor - Euro-US - 15 A / 127 V - 16 A / 250 V - 2P + shutters - 1 module - magnesium
  5. Socket Arteor - Euro-US- 15 A / 127 V - 16 A / 250 V- 2P+E + shutters - 2 modules - magnesium
  6. Socket Arteor -Euro-US- 15 A/127 V - 16 A/250 V - 2 x 2P+E + shutters - 3 modules - magnesium

12 Item(s)