Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Mechanisms

Items 1 to 25 of 553 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
    • New product
    Active power compensator
    O/R
    • New product
    049036_pw_242879.jpg
    O/R
    • New product
    Smarther connected surface-mounting thermostat with dedicated Application and Wi-Fi connection
    O/R
  1. Plug - for socket outlet Cat. No 771 50 - 2P - 3 A - ELV 12 mm fixing centres
    O/R
  2. Tamperproof insert - for sockets - fits directly into the plug
    O/R
  3. 051738_pw_232401.jpg
    O/R
  4. Loudspeaker for wall mounting - 16 ohms - 12 W- depth 40 mm
    O/R
  5. Power supply unit for false ceiling 230 V/15 V - 3.5 W
    O/R
  6. Loudspeaker 2'' - spot type - 2 W- 16 ohms - use circular saw Ø65 - white
    O/R
    • New product
    QI wireless power charger for integration into the furniture 5 W - IP44 IK08
    O/R
    • New product
    Flush-mounted wireless charger for public area 1 A - 5 V/5 W - IK08 IP66
    O/R
    • New product
    QI wireless power charger for integration into the furniture 15 W - IP44 IK06
    O/R
    • New product
    1-way push-button Arteor 6 A 250 V~ - 1 module square version - champagne
    O/R
    • New product
    1-way switch Arteor 10 AX 250 V~ - 1 module square version - champagne
    O/R
    • New product
    2-way switch Arteor 10 AX 250 V~ - 1 module square version - champagne
    O/R
    • New product
    Intermediate switch Arteor 10 AX 250 V~ - 1 module square version - champagne
    O/R
    • New product
    1-way switch Arteor 20 AX 250 V~ - 1 module square version - champagne
    O/R
    • New product
    2-way switch Arteor 20 AX 250 V~ - 1 module square version - champagne
    O/R
    • New product
    French standard 2P+E shuttered socket outlet Arteor 10 A to 16 A - 2 modules - champagne
    O/R
    • New product
    South African type 2x2P+E switched 2 gang pre-wired socket outlet Arteor 16 A - 2x3 modules - champagne
    O/R
    • New product
    2-way push-button with label-holder Arteor 6 A 250 V~ - 2 modules square version - champagne
    O/R
    • New product
    1-way switch Arteor 10 AX 250 V~ - 2 modules square version - champagne
    O/R
    • New product
    2-way switch Arteor 10 AX 250 V~ - 2 modules square version - champagne
    O/R
    • New product
    Italian type 2P+E shuttered socket outlet Arteor 10 A to 16 A - 1 module - champagne
    O/R
    • New product
    Euro-US type 2P with shutters socket outlet Arteor 15 A 127 V/16 A 250 V - 1 module - champagne
    O/R

Items 1 to 25 of 553 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5