FILTERS
Clear all
Category
Technical characteristics
-
Voltage type (supply voltage)
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
1st secondary output voltage
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Max. output current 1
-
Type of electric connection
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Nominal value output voltage 1
-
Suitable for safety functions
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Nominal value output current 1
-
Rated supply voltage AC 50 Hz
-
Modular version
-
Output voltage stabilized
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Power output
-
Stabilized
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Direct mounting possible
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Operating / setting temperature
-
Operating / setting temperature
-
Frequency
-
Electric supplying direction
-
Terminal marking indication
-
Terminals capacity
-
Label space/information surface
LEGRAND
-
REF. 146701
Switched mode modular power supply 5v - 15w
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 146711
Switched mode modular power supply 12v - 24w
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 146712
Switched mode modular power supply 12v - 54w
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 146721
Switched mode modular power supply 24v - 15w
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 146722
Switched mode modular power supply 24v - 36w
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 146723
Switched mode modular power supply 24v - 60w
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
-
REF. 146724
Switched mode modular power supply 24v - 100w
You can only compare 4 products, you must remove 1 to add this one