Support kits for standard floor boxes - for sockets in horizontal position - adjustable height - 12 modules
- Pack (number of units) 1
- Volume (dm3) 7.599
- Weight (g) 1 401.00
- To be equipped with Mosaic or Arteor sockets
- Equipped with support frames for wiring accessories
- Can be installed directly in the raised floor
- For concrete floors, use auto-adjusting backboxes Cat.Nos 0 880 90/91/92 or universal adjustable backbox Cat.No 0 880 80 and adaptors Cat.Nos 0 880 81/82/83
- 12 (3 x 4) modules
- Conform to standard IEC/EN 60670-23
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.