Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Over floor trunking

Conform to standard IEC 61084-2-2 and EN 50085-2-2. For creating a link between trunking, column, mini-column, floor units or protecting cables on passageways. Supplied with cover.

17 Item(s)

  1. Junction to floor - for adaptable DLP - to use with 010771 / 010772 - white
  2. Junction for change of plane - for flexible cover DLP trunking cover width 65 mm - white
  3. Junction for change of plane - for flexible cover DLP trunking cover width 85 mm - white
  4. Flat angle - for floor trunking 50x12 mm
  5. Cover joint - for floor trunking 50x12 mm
  6. Flat angle - for floor trunking 75x18 mm
  7. Cover joint - for floor trunking 75x18 mm
  8. Over floor trunking - 75x18 mm cross section - 3 compartments - length 2 m - with cover - white RAL 9003
  9. Over floor trunking - 75x18 mm cross section - 3 compartments - length 2 m - with cover - white RAL 9017
  10. Over floor trunking - 75x18 mm -3 compartments -L. 2 m -with cover -aluminium
  11. Over floor trunking - 50x12 mm cross section -3 compartments -L. 2 m -with cover
  12. Over floor trunking - 75x18 mm cross section - 3 compartments - lenght 2 m - with cover - grey RAL 7030
  13. Over floor trunking - 92x20 mm cross section -4 compartments -L. 2 m -with cover
  14. Flat angle - for floor trunking 92x20 mm
  15. Cover joint - for floor trunking 92x20 mm
  16. Connection - for floor trunking 92x20 mm - for mini-trunking 60/75x20 mm
  17. End cap - for floor trunking 92x20 mm

17 Item(s)