Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 881 20

Support kits for flush floor boxes - for sockets in horizontal position - adjustable height - 12 modules

  • Pack (number of units) 1
  • Volume (dm3) 7.599
  • Weight (g) 1 244.00

Substitution references

No substitute reference

Product characteristics
Support kits for floor boxes
  • To be equipped with Mosaic or Arteor sockets
  • Equipped with support frames for wiring accessories
For sockets in horizontal position - adjustable height
  • Can be installed directly in the raised floor
  • For concrete floors, use auto-adjusting backboxes Cat.Nos 0 880 90/91/92 or universal adjustable backbox Cat.No 0 880 80 and adaptors Cat.Nos 0 880 81/82/83
  • 12 (3 x 4) modules
General characteristics
Flush version floor boxes for raised or concrete floor
  • Conform to standard IEC/EN 60670-23
  • Particularly suitable for tiled or marble floors

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.