Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Workstation systems

Items 1 to 25 of 310 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5
  1. Junction to floor - for adaptable DLP - to use with 010771 / 010772 - white
  2. Junction for change of plane - for flexible cover DLP trunking cover width 65 mm - white
  3. Junction for change of plane - for flexible cover DLP trunking cover width 85 mm - white
  4. Flat angle - for floor trunking 50x12 mm
  5. Cover joint - for floor trunking 50x12 mm
  6. Flat angle - for floor trunking 75x18 mm
  7. Cover joint - for floor trunking 75x18 mm
    • New product
    Over floor trunking - 75x18 mm cross section - 3 compartments - length 2 m - with cover - white RAL 9003
    • New product
    Over floor trunking - 75x18 mm cross section - 3 compartments - length 2 m - with cover - white RAL 9017
  8. Over floor trunking - 75x18 mm -3 compartments -L. 2 m -with cover -aluminium
  9. Over floor trunking - 50x12 mm cross section -3 compartments -L. 2 m -with cover
  10. Over floor trunking - 75x18 mm cross section - 3 compartments - lenght 2 m - with cover - grey RAL 7030
    • New product
    030787_pw_235680.jpg
  11. 031069_pw_249927.jpg
  12. Over floor trunking - 92x20 mm cross section -4 compartments -L. 2 m -with cover
  13. Flat angle - for floor trunking 92x20 mm
  14. Cover joint - for floor trunking 92x20 mm
  15. Connection - for floor trunking 92x20 mm - for mini-trunking 60/75x20 mm
  16. End cap - for floor trunking 92x20 mm
  17. Empty flush-mounting office modules - aluminium body - 8 modules - white
  18. Empty flush-mounting office modules - aluminium body - 8 modules - aluminium
  19. Empty flush-mounting office modules - aluminium body - 8 modules - black
  20. Empty flush-mounting office modules - aluminium body - 12 modules - white
  21. Empty flush-mounting office modules - aluminium body - 12 modules - aluminium
  22. Empty flush-mounting office modules - aluminium body - 12 modules - black

Items 1 to 25 of 310 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
  3. 3
  4. 4
  5. 5