KEOR T EVO - On-line double conversion UPS (tower) - three phase VFI SS 111
For civil, commercial, industrial automation and IT applications requiring small three phase power (up to 20 kVA) with standard back up time in compact footprint. Installation: downstream power generators. 3 level IGBT inverter. DSP advanced control logic. Power factor: 1 (kVA = kW). Efficiency up to 95%. Internal Batteries. Touch Screen Display. Parallel connection possible: up to 4 UPSs. Dedicated input bypass line. Embedded manual bypass. Full connectivity with RS232, RS485 (ModBus), 4xDry contacts, Net Interface Slot (SNMP), EPO, Generator Friendly port. Equipped with wheels for easy moving of the UPS.