Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 3 102 77

Keor T Evo on-line double conversion UPS - Three phase VFI SS 111 - 20 kW - backup time 7 min

New

Keor T Evo on-line double conversion UPS - Three phase VFI SS 111 - 20 kW - backup time 7 min

  • Pack (number of units) 1
  • Volume (dm3) 488.52
  • Weight (g) 182 000.00

Substitution references

No substitute reference

Product characteristics
UPS
  • Nominal power: : 20 kW
  • Backup time: : 7 min
  • Dimensions (H x W x D): : 1020 x 265 x 800 mm
  • Net weight: : 185 kg
General characteristics
KEOR T EVO - On-line double conversion UPS (tower) - three phase VFI SS 111
  • For civil, commercial, industrial automation and IT applications requiring small three phase power (up to 20 kVA) with standard back up time in compact footprint
  • Installation: downstream power generators. 3 level IGBT inverter
  • DSP advanced control logic
  • Power factor: 1 (kVA = kW). Efficiency up to 95%
  • Internal Batteries
  • Touch Screen Display
  • Parallel connection possible: up to 4 UPSs. Dedicated input bypass line. Embedded manual bypass
  • Full connectivity with RS232, RS485 (ModBus), 4xDry contacts, Net Interface Slot (SNMP), EPO, Generator Friendly port
  • Equipped with wheels for easy moving of the UPS
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.