Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Keor S - On-line double conversion UPS (tower) - single phase

For industrial environment (food industry, laboratories ...) or applications requiring long backup time (electro-medical ...). Installation: downstream power generators. Possibility to add batteries for extended autonomy. Parallel connection possible: up to 4 UPSs. Advanced management depending on the battery discharge level. Sinusoidal output. LCD screen. Self-diagnosis. Power factor: 0.9. Integrated automatic bypass and maintenance bypass. Integrated slot for installing a communication interface for Ethernet network connection, to be ordered separately. Cold Start Function. Microprocessor control. Telephone line/Internet (RJ 11/RJ 45). Remote emergency shutdown function (''Emergency Power Off'' - EPO). Equipped with 4 wheels for easy moving of the UPS.

18 Item(s)

  1. On-line double conversion UPS - 3000 VA - 2400 W- backup time 10 min
  2. On-line double conversion UPS - 3000 VA - 2400 W- backup time 27 min
  3. On-line double conversion UPS - 3000 VA - 2400 W- backup time 50 min
  4. On-line double conversion UPS - with isolation transformer - 3000 VA - 2400 W
  5. On-line double conversion UPS - 6000 VA - 5400 W- backup time 22 min
  6. On-line double conversion UPS - with isolation transformer - 6000 VA - 5400 W
  7. On-line double conversion UPS - 10000 VA - 9000 W- backup time 10 min
  8. On-line double conversion UPS - with isolation transformer - 10000 VA - 9000 W
  9. Additional empty battery cabinet - for Keor S UPS
  10. Additional battery cabinet - 2 x 6x12 Ah - for Keor S 3000
  11. Additional battery cabinet - 3 x 6x12 Ah - for Keor S 3000
  12. Additional battery cabinet - 6 x 6x12 Ah - for Keor S 3000
  13. Additional battery cabinet - 20x12 Ah - for Keor S 6000-10000
  14. Additional battery cabinet - 2 x 20x12 Ah - for Keor S 6000-10000
  15. Communication accessory for Keor Line RT Line interactive UPS
  16. Additional charger - 1000 Wfor Daker DK 4500/6000/10000
  17. Additional battery charger - for battery cabinet Cat.No 3 106 00
  18. Volt-free contact card - for conventional UPS

18 Item(s)