Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Keor S - On-line double conversion UPS (tower) - single phase

For industrial environment (food industry, laboratories ...) or applications requiring long backup time (electro-medical ...). Installation: downstream power generators. Possibility to add batteries for extended autonomy. Parallel connection possible: up to 4 UPSs. Advanced management depending on the battery discharge level. Sinusoidal output. LCD screen. Self-diagnosis. Power factor: 0.9. Integrated automatic bypass and maintenance bypass. Integrated slot for installing a communication interface for Ethernet network connection, to be ordered separately. Cold Start Function. Microprocessor control. Telephone line/Internet (RJ 11/RJ 45). Remote emergency shutdown function (''Emergency Power Off'' - EPO). Equipped with 4 wheels for easy moving of the UPS.

18 Item(s)

  1. 310121_pw_221202.jpg
  2. 310122_pw_224017.jpg
  3. 310123_pw_224018.jpg
  4. 310125_pw_224019.jpg
  5. 310128_pw_215729.jpg
  6. 310128_pw_215729.jpg
  7. 310128_pw_215729.jpg
  8. 310128_pw_215729.jpg
  9. Additional empty battery cabinet - for Keor S UPS
  10. Additional battery cabinet - 2 x 6x12 Ah - for Keor S 3000
  11. Additional battery cabinet - 3 x 6x12 Ah - for Keor S 3000
  12. Additional battery cabinet - 6 x 6x12 Ah - for Keor S 3000
  13. Additional battery cabinet - 20x12 Ah - for Keor S 6000-10000
  14. Additional battery cabinet - 2 x 20x12 Ah - for Keor S 6000-10000
    • New product
    310931_pw_233080.jpg
  15. Additional charger - 1000 Wfor Daker DK 4500/6000/10000
  16. Additional battery charger - for battery cabinet Cat.No 3 106 00
  17. Volt-free contact card - for conventional UPS

18 Item(s)