Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

DAKER DK PLUS - On-line double conversion UPS (rack/tower) - single phase and three phase VFI

The main parameters of the UPS, including the battery charge level and faults, are displayed on the LCD screen on the front panel. The integrated communication software not only controls the UPS and its switch-off if there is a malfunction, and enables the user to test the main functions remotely, communicate via SNMP/Internet/network adaptor and access the functions of the UPS via the Internet, but can also send the user an SMS if specific events occur. The internal extension connector enables aWEB/SNMP card or a relay interface to be installed which provides insulated contacts for applications on industrial control panels or remote alarm panels. If there is an electronic fault, overload, overheating or for scheduled maintenance operations, the automatic or manual (optional) bypass ensures continuity of the power supply for critical loads. A bypass switch is available for maintenance.

Items 1 to 25 of 27 total

Page:
  1. 1
  2. 2
  1. Daker DK Plus convertible UPS with battery - Single phase VFI - 1000 VA - 900 W
  2. Daker DK Plus convertible UPS with battery - Single phase VFI - 2000 VA - 1800 W
  3. Daker DK Plus convertible UPS with battery - Single phase VFI - 3000 VA - 2700 W
  4. Daker DK Plus convertible UPS with battery - Single phase VFI - 5000 VA - 5000 W
  5. Daker DK Plus convertible UPS with battery - Single phase VFI - 6000 VA - 6000 W
  6. Daker DK Plus convertible UPS without battery - Single phase VFI - 5000 VA - 5000 W
  7. Daker DK Plus convertible UPS without battery - Single phase VFI - 6000 VA - 6000 W
  8. Daker DK Plus convertible UPS without battery - Single phase VFI - 10000 VA - 10000 W
  9. Daker DK Plus convertible UPS without battery - Three phase input and single phase output VFI - 10000 VA - 9000 W
  10. Battery cabinet with battery for Cat.No 310170
  11. Battery cabinet with battery for Cat.No 310171
  12. Battery cabinet with battery for Cat.No 310172
  13. Battery cabinet with battery for Cat.No 310173/74/75/76
  14. Battery cabinet with battery for Cat.No 310177/78
  15. Empty battery cabinet for Cat.No 310170
  16. Empty battery cabinet for Cat.No 310171
  17. Empty battery cabinet for Cat.No 310172
  18. Empty battery cabinet for Cat.No 310173/74/75/76
  19. Empty battery cabinet for Cat.No 310177/78
  20. Communication accessory for Keor Line RT Line interactive UPS
  21. Rack support bracket kit - for conventional UPS
  22. External manual bypass - for Daker DK 1000-2000-3000
  23. Additional charger - 1000 Wfor Daker DK 4500/6000/10000
  24. Additional charger for Daker DK 1000 VA
  25. Additional battery charger - for battery cabinet Cat.No 3 106 00

Items 1 to 25 of 27 total

Page:
  1. 1
  2. 2