Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

DAKER DK PLUS - On-line double conversion UPS (rack/tower) - single phase and three phase VFI

The main parameters of the UPS, including the battery charge level and faults, are displayed on the LCD screen on the front panel. The integrated communication software not only controls the UPS and its switch-off if there is a malfunction, and enables the user to test the main functions remotely, communicate via SNMP/Internet/network adaptor and access the functions of the UPS via the Internet, but can also send the user an SMS if specific events occur. The internal extension connector enables aWEB/SNMP card or a relay interface to be installed which provides insulated contacts for applications on industrial control panels or remote alarm panels. If there is an electronic fault, overload, overheating or for scheduled maintenance operations, the automatic or manual (optional) bypass ensures continuity of the power supply for critical loads. A bypass switch is available for maintenance.

Items 1 to 25 of 27 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2
    • New product
    Daker DK Plus convertible UPS with battery - Single phase VFI - 1000 VA - 900 W
    • New product
    Daker DK Plus convertible UPS with battery - Single phase VFI - 2000 VA - 1800 W
    • New product
    Daker DK Plus convertible UPS with battery - Single phase VFI - 3000 VA - 2700 W
    • New product
    Daker DK Plus convertible UPS with battery - Single phase VFI - 5000 VA - 5000 W
    • New product
    Daker DK Plus convertible UPS with battery - Single phase VFI - 6000 VA - 6000 W
    • New product
    Daker DK Plus convertible UPS without battery - Single phase VFI - 5000 VA - 5000 W
    • New product
    Daker DK Plus convertible UPS without battery - Single phase VFI - 6000 VA - 6000 W
    • New product
    Daker DK Plus convertible UPS without battery - Single phase VFI - 10000 VA - 10000 W
    • New product
    Daker DK Plus convertible UPS without battery - Three phase input and single phase output VFI - 10000 VA - 9000 W
    • New product
    Battery cabinet with battery for Cat.No 310170
    • New product
    Battery cabinet with battery for Cat.No 310171
    • New product
    Battery cabinet with battery for Cat.No 310172
    • New product
    Battery cabinet with battery for Cat.No 310173/74/75/76
    • New product
    Battery cabinet with battery for Cat.No 310177/78
    • New product
    Empty battery cabinet for Cat.No 310170
    • New product
    Empty battery cabinet for Cat.No 310171
    • New product
    Empty battery cabinet for Cat.No 310172
    • New product
    Empty battery cabinet for Cat.No 310173/74/75/76
    • New product
    Empty battery cabinet for Cat.No 310177/78
    • New product
    310931_pw_233080.jpg
  1. Rack support bracket kit - for conventional UPS
  2. External manual bypass - for Daker DK 1000-2000-3000
  3. Additional charger - 1000 Wfor Daker DK 4500/6000/10000
  4. Additional charger for Daker DK 1000 VA
  5. Additional battery charger - for battery cabinet Cat.No 3 106 00

Items 1 to 25 of 27 total

Set Descending Direction
per page

Page:
  1. 1
  2. 2