Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

Linkeo Data Center corridor and server cabinets - airflow solutions

In data center rooms, to optimize cooling efficiency in data center.

22 Item(s)

    • New product
    Top panel module 600x1200mm for Linkeo Data Center aisle containment
    • New product
    Top panel module 800x1200mm for Linkeo Data Center aisle containment
    • New product
    Top panel edge module 600x1200mm for Linkeo Data Center aisle containment
    • New product
    Top panel edge module 800x1200mm for Linkeo Data Center aisle containment
    • New product
    Corridor door for Linkeo Data Center cabinet depth 1000mm 42U - width 1200mm
    • New product
    Corridor door for Linkeo Data Center cabinet depth 1200mm 42U - width 1200mm
    • New product
    Corridor door for Linkeo Data Center cabinet depth 1000mm 47U - width 1200mm
    • New product
    Corridor door for Linkeo Data Center cabinet depth 1200mm 47U - width 1200mm
    • New product
    Corridor rear panel module for Linkeo Data Center aisle containment system 42U - width 1200mm
    • New product
    Corridor rear panel module for Linkeo Data Center aisle containment system 47U - width 1200mm
    • New product
    Top cover panel width 600mm height 120mm for Linkeo Data Center aisle containment
    • New product
    Top cover panel width 800mm height 120mm for Linkeo Data Center aisle containment
    • New product
    Top cover cable separator A type height 120mm, width 600mm for Linkeo Data Center cabinet
    • New product
    Top cover cable separator A type height 120mm, width 800mm for Linkeo Data Center cabinet
    • New product
    Top cover cable separator M type height 200mm, width 600mm for Linkeo Data Center cabinet
    • New product
    Top cover cable separator M type height 200mm, width 800mm for Linkeo Data Center cabinet
    • New product
    Top and bottom panels width 600mm for Linkeo Data Center air flow management
    • New product
    Top and bottom panels width 800mm for Linkeo Data Center air flow management
    • New product
    Side panels 42U width 600mm for Linkeo Data Center air flow management
    • New product
    Side panels 42U width 800mm for Linkeo Data Center air flow management
    • New product
    Side panels 47U width 600mm for Linkeo Data Center air flow management
    • New product
    Side panels 47U width 800mm for Linkeo Data Center air flow management

22 Item(s)